20W SEPIC Low-Cost Lead Acid Battery Charger Reference Design
PMP10081
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10081 reference design shows a simple and low-cost solution of a lead acid battery charger. The input voltage range is from 9V to 36V and the maximum output voltage is 13.8V, which is sufficient for a six-cell lead acid battery with a charge current up to 1.5A.

Features
  • Built and tested
  • Small part count
  • Low-cost
  • Simple solution

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10081.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)36
Vout (Nom) (V)13.8
Iout (Max) (A)1.5
Output Power (W)20.7
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18563Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 6.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLC272  Dual Single Supply Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18563Q5A VSONP (DQJ)| 8 Download
TLC272 Download Download
Download -
Download Download
Download -
Download Download
Download -
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1364 22 Sep 2015
Design files (3)
Title Type Size (KB) Date
ZIP 39 22 Sep 2015
PDF 82 22 Sep 2015
PDF 144 22 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles