PMP10083

Universal Input to 15V@400mA PSR Non-Isolated Flyback with Integrated 700V Switch Reference Design

PMP10083

Design files

Overview

A quasi-resonant non-isolated Flyback supplies 15V @ 400mA from universal input voltage (90Vac to 265Vac). A LC filter has been added on input terminals to comply with CENELEC EN50065-1 regulations and make this power supply suitable for Power Line Communication. The efficiency curve value remains almost flat (72% to 85%) in the power range of 10%...100% and in the whole input voltage range.

Features
  • Simple non-isolated PSR flyback converter with integrated 700V FET
  • Compact solution (28.4mm x 67.4mm) supplies 6W with almost flat efficiency from 50mA to 400mA load (72%...85%)
  • Good output voltage regulation versus load: +/-5% in the whole temperature range
  • Very low noise solution, suitable for PLC applications, complying with CENELEC EN50065-1
Output voltage options PMP10083.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 15
Iout (Max) (A) .4
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Flyback- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDCCF2.PDF (1244 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMR8.PDF (190 K)

Detailed schematic diagram for design layout and components

TIDRMR9.PDF (107 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMS0.PDF (194 K)

Detailed overview of design layout for component placement

TIDRMS2.ZIP (220 K)

Files used for 3D models or 2D drawings of IC components

TIDCCF3.ZIP (19 K)

Design file that contains information on physical board layer of design PCB

TIDRMS1.PDF (190 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Flyback controllers

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10083 Test Results Jul. 07, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos