8V @ 7A Synchronous Boost Reference Design with LM5121
PMP10092
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10092 reference design is a synchronous boost converter that can operate over a 3V to 8V input range and produce an 8V output at 7A load. The circuit has an output disconnection switch for safety. Due to the synchronous design a high efficiency of 97% can be achieved.

Features
  • High Efficiency Synchronous Boost Topology
  • Output disconnection switch
  • Additional output-filter for low noise output voltage
  • Design has been built and tested and complete test report is included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10092.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)8
Vout (Nom) (V)8
Iout (Max) (A)7
Output Power (W)56
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18501Q5A  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18509Q5B  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 1.2mOhm  MOSFETs  Sample & Buy Not Available
LM5121  3-65V Wide Vin, Current Mode Synchronous Boost with Disconnection Switch Control  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18501Q5A VSONP (DQJ)| 8 Download Download
CSD18509Q5B VSON-CLIP (DNK)| 8 Download Download
LM5121 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1087 09 Oct 2015
Design files (5)
Title Type Size (KB) Date
ZIP 41 09 Oct 2015
ZIP 377 09 Oct 2015
PDF 677 09 Oct 2015
PDF 104 09 Oct 2015
PDF 419 09 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles