Dual Output Fly-Buck Reference Design
PMP10101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is an isolated Fly-Buck converter with an extend industrial input voltage range from 12 to 36V. It provides two outputs with +17V/45mA and -17V/30mA.

Features
  • Single Input - Dual Bipolar Output
  • Built and Tested, Test Report included
  • Isolated design works from 24V Industrial Bus Voltage

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10101.1
(Output Voltage 1)
PMP10101.2
(Output Voltage 2)
Vin (Min) (V)1212
Vin (Max) (V)3636
Vout (Nom) (V)-1717
Iout (Max) (A).03.045
Output Power (W).51.765
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlybuckFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 516 13 Apr 2015
Design files (3)
Title Type Size (KB) Date
ZIP 86 13 Apr 2015
PDF 15 13 Apr 2015
PDF 145 13 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles