Universal AC Input to 30Vmax@6A Lead-acid Battery Charger Reference Design with PFC
PMP10110
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10110 design converts the universal input AC voltage to isolated 17V...30V@6A and is suitable to charge lead-acid or Li-Ion batteries. The converter is a constant-V and constant-I genarator and the set points for output voltage (charge level) and current are settable by means of two PWM signals. The first stage is a PFC boost while the isolation ad current stabilization is performed by DC-DC half bridge stage. An isolated quasi-resonant flyback converter supplies all internal voltages and provide some extra current for external loads (fan or analog section), in details 12V@400mA and 5V@300mA.

Features
  • The first stage is a CCM PFC boost driven with UCC28180, showing high efficiency and low EMI signature
  • The second stage is a DC/DC half bridge, wich includes both current and voltage loops; a PWM signal is used as reference for voltage and current
  • An auxiliary power supply generates all needed voltages; a network is disconnecting all resistors tied to high voltage to reduce stand-by losses
  • Plug-to-plug efficiency at full load:  86%...92% in the whole input voltage range
  • This design is tested and includes test results and CAD files

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10110.1
(Output Voltage 1)
PMP10110.2
(Output Voltage 2)
PMP10110.3
(Output Voltage 3)
PMP10110.4
(Output Voltage 4)
Vin (Min) (V)851203606
Vin (Max) (V)26444044015
Vout (Nom) (V)39012305
Iout (Max) (A).51.46.3
Output Power (W)198.94.81801.5
Isolated/Non-IsolatedNon-IsolatedIsolatedIsolatedNon-Isolated
Input TypeACDCDCDC
TopologyPFC- BoostFlyback- Quasi ResonantHalf Bridge- Hard SwitchedBuck- Synchronous

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA194  -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier  Current sense amplifiers  Sample & Buy Not Available
LM5039  Half-Bridge PWM Controller with Advanced Current Limit  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TLC272  Dual Single Supply Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS560200  17V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  High-Speed, 4-A, 600-V High-Side Low-Side Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM controller with primary-side regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA194 Download Download
LM5039 Download Download
Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TLC272 Download Download
Download -
Download Download
Download -
Download Download
Download -
TPS560200 Download Download
UCC27714 Download -
UCC28180 Download
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1500 24 Sep 2015
Design files (4)
Title Type Size (KB) Date
ZIP 130 24 Sep 2015
PDF 302 24 Sep 2015
PDF 178 24 Sep 2015
PDF 210 24 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles