PMP10150

Universal AC Input, Dual 12V, -8.5V Output Quasi-Resonant Flyback Converter Reference Design

PMP10150

Design files

Overview

The PMP10150 reference design uses the UCC28600 quasi-resonant flyback controller to generate a 12V and a -8.5V output from an universal AC input. An optocoupler is used to regulate the 12V output.

Features
  • -8.5V output referenced to primary side, 12V output referenced to secondary side
  • 30W output power
  • Peak efficiency of 84%
  • Fully built and tested design
  • Board dimensions: 116mm x 65mm
Output voltage options PMP10150.1 PMP10150.2
Vin (Min) (V) 85 85
Vin (Max) (V) 275 275
Vout (Nom) (V) 12 -8.5
Iout (Max) (A) 2.5 .05
Output Power (W) 30 .425
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL6.PDF (1075 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGR0.PDF (151 K)

Detailed schematic diagram for design layout and components

TIDRGV7.PDF (124 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGV8.ZIP (493 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10150 Test Results Sep. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos