PMP10151

Sepic with Adjustable Output Voltage and Input Current Limit Reference Design

PMP10151

Design files

Overview

This reference design provides an adjustable output voltage between 20V and 25V and an input voltage range of 10V to 14V. It also provides the functionality to limit the input current of the converter between 70mA and 135mA. The adjustable values are set by a VID interface which is either discrete or integrated.

Features
  • Adjustable output voltage
  • Adjustable input current limit
Output voltage options PMP10151.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 25
Iout (Max) (A) .135
Output Power (W) 3.375
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU908.PDF (873 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE52.PDF (283 K)

Detailed schematic diagram for design layout and components

TIDRE53.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRE54.PDF (217 K)

Detailed overview of design layout for component placement

TIDRE56.ZIP (633 K)

Files used for 3D models or 2D drawings of IC components

TIDCA41.ZIP (41 K)

Design file that contains information on physical board layer of design PCB

TIDRE55.PDF (245 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50013.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

LM100111% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10151 Test Results Apr. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos