Isolated 5W Telecom Power Supply Realized in Fly-Buck Topology Reference Design

(ACTIVE) PMP10152

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP10152 reference design shows an isolated Telecom Power Supply. The Fly-Buck converter generates 12V and 400mA on the isolated secondary side from a 12V input.

Features
  • Built and tested
  • Small footprint
  • Isolated output
  • No optocoupler needed

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP10152.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)12
Iout (Max) (A).4
Output Power (W)4.8
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160  LM5160 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 371 23 Sep 2015 27
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 10 23 Sep 2015 24
PDF 114 23 Sep 2015 20
PDF 187 23 Sep 2015 45

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs