PMP10152

Isolated 5W Telecom Power Supply Realized in Fly-Buck Topology Reference Design

PMP10152

Design files

Overview

The PMP10152 reference design shows an isolated Telecom Power Supply. The Fly-Buck converter generates 12V and 400mA on the isolated secondary side from a 12V input.

Features
  • Built and tested
  • Small footprint
  • Isolated output
  • No optocoupler needed
Output voltage options PMP10152.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 12
Iout (Max) (A) .4
Output Power (W) 4.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAQ4.PDF (426 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHB0.PDF (187 K)

Detailed schematic diagram for design layout and components

TIDRHB1.PDF (114 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB00.ZIP (10 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Isolated DC/DC converters & modules

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10152 Test Results Sep. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos