PMP10155

Single Stage Power Factor Corrected Isolated Flyback, Converts Offline Voltages to 10.5Vdc @2A

PMP10155

Design files

Overview

When input power factor is necessary (like LED lighting, avionics or low THD application as well as the isolation), the single stage PFC Flyback is the best topology. The only drawback of such topology is the 100Hz/120Hz voltage ripple on output.

Features
  • Power factor corrected (always > 0.95 at full load)
  • Good efficiency (83% peak at 230Vac)
  • Compact form factor
  • EN61000-3-2 Class C compliant (LED lighting)
Output voltage options PMP10155.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 10.5
Iout (Max) (A) 2
Output Power (W) 21
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- PFC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU919.PDF (804 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE99.PDF (62 K)

Detailed schematic diagram for design layout and components

TIDREA0.PDF (48 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREA1.PDF (55 K)

Detailed overview of design layout for component placement

TIDREA2.ZIP (124 K)

Files used for 3D models or 2D drawings of IC components

TIDCA52.ZIP (41 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TL103WDual, 32-V, 900-kHz operational amplifier with internal reference

Data sheet: PDF | HTML
Power factor correction (PFC) controllers

UCC28810LED Lighting Power Controller

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10155 Test Results Apr. 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos