PMP10170

Automotive Buck-Boost Power Solution Reference Design

PMP10170

Design files

Overview

PMP10170 provides a constant output voltage of 5.0V @ 500mA from an wide input voltage range of 4.0V up to 39.0V. It is working with a fixed switching frequency of 380 kHz but provides also the possibility to modulate the switching frequency to reduce the EMI.

Features
  • Wide Input Voltage Range
  • Buck & Boost
  • Frequency Modulation
Output voltage options PMP10170.1
Vin (Min) (V) 4
Vin (Max) (V) 39
Vout (Nom) (V) 5
Iout (Max) (A) .5
Output Power (W) 2.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU975.PDF (1032 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRER0.PDF (152 K)

Detailed schematic diagram for design layout and components

TIDRER1.PDF (15 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRER2.PDF (2146 K)

Detailed overview of design layout for component placement

TIDCA99.ZIP (92 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Buck-boost, inverting & split-rail converters (integrated switch)

TPIC74101-Q1480kHz 1.5V to 40V, 1A buck-boost converter with 5V Fixed output Voltage, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10170 Test Results May 04, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos