Hercules Safety MCU Industrial Power Solution Reference Design
PMP10189
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a complete power solution for the Hercules™ Safety MCU. The input voltage can be in the range of 48..60V and it provides five different output rails with 12.0V @ 30mA, 5.0V @ 240mA, 3.3V @ 620mA, 3.3V @ 230mA and 1.2V @ 700mA.

Features
  • Complete power solution for the Hercules™ Safety MCU
  • Small & compact
  • Robust
  • Competetive price

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10189.1
(Output Voltage 1)
PMP10189.2
(Output Voltage 2)
PMP10189.3
(Output Voltage 3)
PMP10189.4
(Output Voltage 4)
PMP10189.5
(Output Voltage 5)
Vin (Min) (V)481212125
Vin (Max) (V)601212125
Vout (Nom) (V)1253.33.31.2
Iout (Max) (A).515.43.62.23.7
Output Power (W)6.182.152.046.759.84
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TLV62080  1.2A High Efficient Step Down Converter in 2x2mm SON Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62160  3V-17V 1A Step-Down Converters with DCS-Control™  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download
TLV62080 Download
TPS62160 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1609 23 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 25 23 Sep 2015
ZIP 542 23 Sep 2015
PDF 169 23 Sep 2015
PDF 167 23 Sep 2015
PDF 19 23 Sep 2015
PDF 213 23 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles