PMP10230

High Switching Frequency Synchronous Buck Regulator; 1.3V@3.0A Reference Design

PMP10230

Design files

Overview

The PMP10230 reference design is a synchronous buck converter for automotive applications. It uses the TPS57114-Q1 to deliver an output voltage of 1.3V@3.0A. The switching frequency is 1.8MHz.

Features
  • High Switching Frequency
  • This reference design was built and tested and the test report is included
Output voltage options PMP10230.1
Vin (Min) (V) 4.5
Vin (Max) (V) 5.5
Vout (Nom) (V) 1.3
Iout (Max) (A) 3
Output Power (W) 3.9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU943.PDF (464 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREG2.PDF (101 K)

Detailed schematic diagram for design layout and components

TIDREG3.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREG4.PDF (211 K)

PCB layer plot file used for generating PCB design layout

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10230 Test Results Apr. 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos