PMP10236

Dual-Output 5V at 300mA and 15V at 100mA Isolated Flyback From 85V to 440V AC Mains Reference Design

PMP10236

Design files

Overview

This is an isolated quasi-resonant flyback converter, supplying 5 V at 300 mA and 15 V at 100 mA; both outputs are isolated from each other. The UCC28722 has been chosen to drive a low-cost high-voltage BJT transistor.

Features
  • UCC28722-based isolated flyback
  • 70% peak efficiency at full load 325-V DC input voltage
  • Wide input voltage range: 85-V to 440-V AC
  • Low cost due to main switch BJT transistor
  • Magnetic feedback - no optocoupler needed
Output voltage options PMP10236.1 PMP10236.2
Vin (Min) (V) 85 85
Vin (Max) (V) 440 440
Vout (Nom) (V) 5 15
Iout (Max) (A) .3 .1
Output Power (W) 1.5 1.5
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR6.PDF (742 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLJ6.PDF (259 K)

Detailed schematic diagram for design layout and components

TIDRLJ7.PDF (109 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLJ8.PDF (79 K)

Detailed overview of design layout for component placement

TIDRLK0.ZIP (110 K)

Files used for 3D models or 2D drawings of IC components

TIDCC46.ZIP (181 K)

Design file that contains information on physical board layer of design PCB

TIDRLJ9.PDF (656 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28722Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10236 Test Results Apr. 28, 2016
Technical article Solving the biggest challenges when designing smart meter power supplies PDF | HTML Sep. 06, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos