24Vdc Input (Double Car Battery) Automotive Multiphase Sync-Buck Reference Design
PMP10260
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This high-efficiency, high-power reference design uses the LM5119 two-phase synchronous-buck controller to regulate 14.4V at 60A. This design can be used to supply single car battery power from a double battery system, often found in trucks. Features include input EMI filtering, output hot swap protection, input/output current monitoring and temperature monitoring.

Features
  • Efficiency of 96% at Vin = 24V and 60A output
  • Very low output ripple voltage (20mVpp)
  • Internal 5V bias supply provides up to 0.5A
  • Input and output current monitoring
  • Output over-current protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10260.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)60
Vout (Nom) (V)14.4
Iout (Max) (A)60
Output Power (W)864
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA198  -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier  Current sense amplifiers  Sample & Buy Not Available
LM50  ±2°C analog output temperature sensor, with 10mV/°C gain  Temperature sensors  Sample & Buy Not Available
LM5060  High-Side Protection Controller with Low Quiescent Current  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA198 Download Download
LM50 Download Download
LM5060 Download Download
LM5119 Download Download
TPS54060 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3936 01 Oct 2015
Design files (5)
Title Type Size (KB) Date
ZIP 296 01 Oct 2015
ZIP 43722 01 Oct 2015
PDF 140 01 Oct 2015
PDF 137 01 Oct 2015
PDF 220 01 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles