Single Stage 200W AC-DC LLC Series Resonant Conv for 120VAC & 230VAC Input Reference Design
PMP10283
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10283 reference design provides 30V/100W and -30V/100W outputs from AC line voltage to a single LLC resonant converter stage. This design is featured with its low circuit cost and high efficiency (over 90% @ 120VAC full load and ~92% @ 240VAC full load). This design uses the UCC25600 resonant converter controller for LLC resonant converter.

Features
  • 88VAC-132VAC or 176VAC-264VAC Input
  • +/-30V 200W output
  • Up to 92% converter efficiency
  • Single stage AC-DC LLC-SRC
  • Low circuit cost

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP10283.1
(Output Voltage 1)
Vin (Min) (V)88
Vin (Max) (V)264
Vout (Nom) (V)30
Iout (Max) (A)3.3333
Output Power (W)99.999
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1867 10 Sep 2014
Design files (2)
Title Type Size (KB) Date
PDF 145 10 Sep 2014
PDF 159 10 Sep 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles