PMP10319

85VAC to 265VAC Input 15V/400mA Output, Low Cost and Compact Bias Supply Reference Design

PMP10319

Design files

Overview

The PMP10319 reference design is a compact and thermally efficient design intended to step down a wide range of AC inputs (85VAC to 265VAC). This non-isolated Buck design incorporates the UCC28710 PSR controller. The PMP10319RevA board are designed with complete standard components (including magnetics).

Features
  • 85VAC to 265VAC, 50/60Hz input 15V/400mA
  • Less than 45o C temperature rise on all parts
  • Utilize all standard components (including magnetics)
  • Compact board size with single layer 1.05" W x 2.1" L layout dimension
  • Test report available
Output voltage options PMP10319.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 15
Iout (Max) (A) .4
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAG4.PDF (1012 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGG9.PDF (89 K)

Detailed schematic diagram for design layout and components

TIDRGH0.PDF (107 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAR9.ZIP (188 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10319 Test Results Aug. 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos