PMP10352

High Efficiency 12V Input 48V/360mA Output Flyback Converter Reference Design

PMP10352

Design files

Overview

The PMP10352 reference design is a flyback converter with a 10-14Vdc input and 48V/360mA output.  This design is well suited to provide power for Type 1 (15W) Power over Ethernet (PoE) Power Source Equipment (PSE) switches.  It can also be used for any application operating from a 12V bus that needs an isolated 48V output.

Features
  • High efficiency (88% with 360mA load)
  • Small size
  • 1500Vrms isolation
Output voltage options PMP10352.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 48
Iout (Max) (A) .36
Output Power (W) 17.28
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ4.PDF (672 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSG3.PDF (112 K)

Detailed schematic diagram for design layout and components

TIDRSG4.PDF (15 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSG5.PDF (66 K)

Detailed overview of design layout for component placement

TIDRSG7.ZIP (404 K)

Files used for 3D models or 2D drawings of IC components

TIDCDS1.ZIP (283 K)

Design file that contains information on physical board layer of design PCB

TIDCDS2.ZIP (703 K)

Design file that contains information on physical board layer of design PCB

TIDRSG6.PDF (468 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10352 Test Results Aug. 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos