12V Input 3W Dual 5V Output Synchronous Buck Converter

(ACTIVE) PMP10379

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This supply uses the TPS562209 buck converter to generate a 5V/0.5A regulated output and an auxilliary 5V/0.2A unregulated output.  A two winding coupled inductor is used to generate the auxilliary output.   The auxilliary output is left floating, and could be used as a -5V output or as a second +5V output.  This simple design results in an efficient, yet low cost solution for a dual output system.  The peak efficiency is over 92%.

Features
  • Generate two outputs with a single device and a single power stage.
  • The TPS562209 comes in a tiny SOT23 package.
  • DCAP2 control reduces output capacitance and eliminates extra compensation components.
  • Auxilliary output is left floating and can be referenced to any node, or used as a negative output, if required.
  • Good efficiency, over 92%.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10379.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)14
Vout (Nom) (V)5
Iout (Max) (A).5
Output Power (W)2.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch
Buck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS562209  17 V Input, 2A Synchronous Step-Down Regulator in SOT-23  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS562209 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1764 26 Sep 2014
Design files (4)
Title Abstract Type Size (KB) Date
ZIP 170 26 Sep 2014
PDF 52 26 Sep 2014
PDF 80 26 Sep 2014
PDF 113 26 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs