15V@1A Integrated FET Boost Converter Reference Design PMP10486 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This integrated FET boost converter uses the TPS55340 controller to regulate 15V @ 1A from a 5V (4.5V min) input voltage. It is capable of supplying 1.5A pk loads for short duration, has excellent transient performance, and a small form-factor.

Features
  • Small size
  • High efficiency (91% at 1A, 94% peak)
  • Built on standard TPS55340EVM-017 EVM
  • This design has been verified and includes a test report

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10486.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)15
Iout (Max) (A)1
Output Power (W)15
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM
Boost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1028 12 Apr 2016
Design files (6)
Title Type Size (KB) Date
ZIP 341 12 Apr 2016
ZIP 176 12 Apr 2016
PDF 636 12 Apr 2016
PDF 447 12 Apr 2016
PDF 26 12 Apr 2016
PDF 19 12 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles