PMP10488

Adaptive Voltage Scaling Power Supply for Communication and Enterprise Storage ASIC Core Rails

PMP10488

Design files

Overview

This design is for implementing an ASIC Core AVS power supply using the the TPS53355 PowerStack Synchronous Buck SWIFT dc/dc converter and the LM10011 VID chip. The design accepts a 10V to 14V input and provides a 1V 20A output. The LM10011 is a precision, digitally programmable device, allowing for the output voltage of the Buck Converter to be adjusted for range and precision in response to ASIC Core usage scenarios.

Features
  • 0.6% load regulation at 12VIN, 0.82V VOUT, from 0 A to 20A load
  • 4 Bit Vid Input for VOUT AVS from 0.6746V to 0.9605V
  • 67.9°C max case temperature at 20A load
  • 340mm² total power supply area
  • D-CAP Mode reduces undershoot/overshoot to 15mV/22mV in response to 10A load transient
  • 84% efficiency at 12VIN, 0.82V VOUT (VID = 1000)
Output voltage options PMP10488.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) .95
Iout (Max) (A) 20
Output Power (W) 19
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU772.PDF (1131 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCT9.PDF (117 K)

Detailed schematic diagram for design layout and components

TIDRCU0.PDF (114 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC900.ZIP (323 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS53355High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

LM100111% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article Power Tips: How to create an adjustable output power supply PDF | HTML Jun. 24, 2015
Test report PMP10488 Test Results Feb. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos