Xilinx Virtex® UltraScale™ FPGA Multi-Gigabit Transceiver (MGT) Power Solution
PMP10520
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10520 reference design provides all the power supply rails (1V/20A, 1.2V/30A, 1.8V/4A) necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Virtex® Ultrascale™  FPGAs.  This design uses a 5V input and has a PMBus interface for current and voltage monitoring, margining, timing delays, and fault monitoring.  It uses both TPS544C20 and TPS544B20 which feature internal current sensing and eliminate the need for an external current sense resistor.  This design also meets Xilinx's low output voltage ripple requirements of the MGT rails.

Features
  • Provides all the power rails needed to power MGT rails in a Xilinx Virtex® Ultrascale™  FPGA
  • Design optimized to support a 5V input
  • Low output voltage ripple < 10mV
  • On board power up and power down sequencing using LM3880
  • POL's include integrated PMBUS interface with output voltage and current reporting
  • MGTAVCC and MGTAVTT have lossless MOSFET current sensing, eliminates need for sense resistor

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10520.1
(Output Voltage 1)
PMP10520.2
(Output Voltage 2)
PMP10520.3
(Output Voltage 3)
Vin (Min) (V)4.54.54.5
Vin (Max) (V)5.55.55.5
Vout (Nom) (V)11.21.8
Iout (Max) (A)20304
Output Power (W)20367.2
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- Integrated Switch
Buck- Synchronous
Buck- Integrated Switch
Buck- Synchronous
Buck- Synchronous
Designed forFPGA  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3880  3 Rail Simple Power Sequencer with Fixed Time Delay  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS40400  3.0V - 20V, 30A, Synchronous Buck Controller with PMBus™, including Telemetry  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS544B20  4.5-18V 20A SWIFT™ Synchronous Buck Converters with PMBus™ Programmability and Monitoring  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS544C20  4.5-18V 30A SWIFT™ with PMBus™ Programmability and Voltage, Current and Temp Monitoring  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3880 Download Download
TPS40400 Download Download
TPS544B20 Download Download
TPS544C20 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 298 18 Nov 2014
PDF 1092 25 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 852 25 Sep 2014
PDF 87 25 Sep 2014
PDF 1062 25 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles