Isolated Tri-output Fly-Buck Power Supply for Industrial PLC Applications - Reference Design
PMP10532
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10532 reference design is an isolated Fly-Buck power supply for industrial applications. It takes 24V nominal input and provides three isolated outputs: +5V@1A and +/-15V@200mA. The design is suitable for providing isolated power supply to MCU and control circuits and positive/negative bias to Op Amps in PLC applications. The cross regulation of each output over line and load variation maintains about +/-5% tolerance, and the input voltage range of the supply is from 19V to 30V. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. It employs the Constant On-Time (COT) control scheme suitable for the Fly-Buck. With the benefit of primary side regulation, the Fly-Buck converter makes a compact and cost effective solution for multiple isolated output power supply without the opto-coupler feedback.

Features
  • Three isolated outputs, +5V@1A and +/-15V@200mA, are ideal for PLC and industrial applications
  • Fly-Buck converter design, primary side regulation
  • Compact solution for multiple isolated output supplies
  • 19V to 30V input voltage range, +/-5% Vout cross regulation
  • LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
  • Constant On Time control, no loop compensation and fast transient response
  • This circuit board is tested, and the design files and test report are included.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10532.1
(Output Voltage 1)
PMP10532.2
(Output Voltage 2)
PMP10532.3
(Output Voltage 3)
Vin (Min) (V)191919
Vin (Max) (V)303030
Vout (Nom) (V)15-155
Iout (Max) (A).2.21
Output Power (W)335
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeDCDCDC
TopologyFlybuckFlybuckFlybuck

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160  LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5160A  LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160 Download Download
Download -
LM5160A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 838 27 Oct 2014
Design files (4)
Title Type Size (KB) Date
ZIP 189 27 Oct 2014
PDF 537 27 Oct 2014
PDF 340 27 Oct 2014
PDF 269 27 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles