PMP10535

Low Profile, Quad Output, Isolated Fly-Buck Power Supply for Industrial Applications

PMP10535

Design files

Overview

The PMP10535 reference design is a low profile quad output isolated Fly-Buck power supply for industrial applications.  The power supply has a synchronous buck regulator, LM5017, and a low profile (6mm) transformer.  It generates four isolated outputs of ±5V, ±12V, 75mA each.  The LM5017 is a 100V wide Vin, 600mA synchronous buck regulator.  The input voltage range of the design is 20V to 32V, making it suitable for 24V input industrial application.  The Fly-Buck can regulate the secondary side outputs without opto-coupler or aux winding and is capable of achieving good cross regulation within ±5%.  With LM5017's constan on-time control, no loop compensation is required, which simplifies the design and helps reducing the external part count and BOM cost.

Features
  • Multiple isolated bias power using Fly-Buck, ideal for PLC and industrial applications
  • 2.5W output power, +/-12V, +/-5V @ 75mA each, with LM5017 capable of 7.5V to 100V input
  • Primary side regulation without opto; good cross regulation (within +/-5%)
  • 6mm low profile transformer
  • Constant on-time control; no loop compensation required and fast transient response
  • Circuit board is tested, and the design files and test report are included.
Output voltage options PMP10535.1 PMP10535.2 PMP10535.3 PMP10535.4
Vin (Min) (V) 20 20 20 20
Vin (Max) (V) 32 32 32 32
Vout (Nom) (V) -5 12 -12 5
Iout (Max) (A) .075 .075 .075 .075
Output Power (W) .375 .9 .9 .375
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology FlyBuck FlyBuck FlyBuck FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU610.PDF (1044 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBG1.PDF (148 K)

Detailed schematic diagram for design layout and components

TIDRBG2.PDF (212 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBG4.ZIP (634 K)

Files used for 3D models or 2D drawings of IC components

TIDC720.ZIP (72 K)

Design file that contains information on physical board layer of design PCB

TIDRBG3.PDF (192 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10535 Test Results Oct. 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos