20W Industrial Power Supply
PMP10559
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP10559 is a non-sync isolated Flybuck-boost converter with a negative primary voltage. The power supply has a synchronous buck regulator, LM5160, and a versa pack transformer. The design accepts an input voltage of 18V to 30V, and outputs 30V, capable of providing 0.67A of current to the load, making it suitable for 24V input industrial application. The Fly-Buck topology can regulate the secondary side outputs without opto-coupler or aux winding, and is capable of achieving good regulation within ±5%. With LM5160's Constan On-Time control, no loop compensation is required, which  simplifies the design and helps reducing the external part count and BOM cost.

Features
  • Versa pack transformer increase design versatility
  • +30V/0.67A with LM5160 capable of 4.5V to 65V input
  • Primary Side Regulation without Opto, Good Regulation, within +/-5% 
  •  Constant On Time Control, No Loop Compensation Required, and Fast Transient Response
  • No primary winding snubber is required

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160  LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1970 09 Mar 2015
Design files (5)
Title Type Size (KB) Date
ZIP 146 20 Dec 2016
PDF 236 20 Dec 2016
ZIP 95 09 Mar 2015
PDF 612 09 Mar 2015
PDF 105 09 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles