PMP10581

Power Solution for Terasic DE2-115 (Cyclone IV)

PMP10581

Design files

Overview

The PMP10581 reference design provides all the power supply rails necessary to power Altera’s Cyclone® IV E FPGA. DE2-115 was developed by Terasic and this board is available for purchase through Terasic’s website.

Features

• Provides all the power supply rails needed to power Altera's Cyclone® IV E FPGA
• Integrated inductor devices help reduce design time and layout costs
• DC/DC Contorller is used for higher current solution to provide higher efficiency
• Tested and proven solution

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU758.PDF (1067 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCP7.PDF (1744 K)

Detailed schematic diagram for design layout and components

TIDRCP8.PDF (29 K)

Detailed schematic diagram for design layout and components

TIDRCP9.PDF (189 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM31506V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
General-purpose transceivers

SN74HC245Octal Bus Transceivers With 3-State Outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP386921-A, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS846204.5-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide PMP10581 DE2-115 User Manual (Terasic/Altera) Jan. 27, 2015
Test report PMP10581 Test Results Jan. 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos