24V Input 700mA Output Buck Regulator LED Driver - Reference Design
PMP10596
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10596 reference design is an LED driver based on SIMPLE SWITCHER® LM46002 buck regulator. The driver board takes 24V +/-25% input voltage and supplies700mA output current to drive up to 4 LEDs in series. The LM46002 is a 60V, 2A synchronous buck regulator with integrated FETs, and in this design it is configured as a high efficiency constant current converter. This is accomplished by using the voltage across a current sense resistor as the feedback signal. To reduce the sense resistor power loss, a 2V voltage reference is used to bias the FB pin via a resistor network, and, as a result, the equivalent feedback reference voltage becomes 0.35V, lower than the 1V feedback of the LM46002. The reference board employs 3 dimming schemes, which allows the output current to be adjusted via the potentiometer, an analog voltage or a PWM signal. It also offers easy and flexible control to dim the LED brightness and adds output overvoltage protection from LED open-circuit failure.

Features

• 24V +/-25% input voltage range, drive up to 4 LEDs
• 94% efficiency driving 4 LEDs
• Simple voltage bias circuit to reduce sense resistor lost
• 3 flexible dimming options
• LED open circuit protection
• This circuit board is tested, and the design files and test report are included.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10596.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)30
Vout (Nom) (V)16
Iout (Max) (A).7
Output Power (W)11.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM4040-N  100-ppm/°C precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LM46002  3.5V to 60V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM4040-N Download Download
Download Download
Download Download
LM46002 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 448 27 Jan 2015
Design files (4)
Title Type Size (KB) Date
ZIP 286 27 Jan 2015
PDF 526 27 Jan 2015
PDF 92 27 Jan 2015
PDF 227 27 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles