PMP10613

Xilinx Zynq 7000 Series (XC7Z045) 20W Reference Design

PMP10613

Design files

Overview

The PMP10613 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z045)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also features one LM3880 for  power up and power down sequencing.  This design uses a 12V input.

Features
  • Provides all the power supply rails needed for a Xilinx® Zynq® 7000 series (XC7Z045)
  • Design optimized to support 12V input
  • On board power up and power down sequencing
  • Supports DDR3 memory device
  • Module design for ease of use
Output voltage options PMP10613.1 PMP10613.2
Vin (Min) (V) 10.8 10.8
Vin (Max) (V) 13.2 13.2
Vout (Nom) (V) 1 1.8
Iout (Max) (A) 17 3
Output Power (W) 17 5.4
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU970.PDF (967 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDU971.ZIP (343 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREQ4.PDF (512 K)

Detailed schematic diagram for design layout and components

TIDREQ5.PDF (136 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREQ6.ZIP (10039 K)

Files used for 3D models or 2D drawings of IC components

TIDCA96.ZIP (2781 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS56020017V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38921.5-A, ultra-low-dropout voltage regulator with enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP3981300-mA, high-accuracy, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A35011-A, low-noise, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP29981.5-A DDR termination regulator with shutdown pin

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ315034.5V to 15V, 3A Step-Down Power Module in 9x15x2.8mm QFN Package

Data sheet: PDF
Power modules (integrated inductor)

LMZ315203V to 14.5V, 20A Step-Down Power Module in 15x16x5.8mm QFN Package

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10613 Test Results Apr. 28, 2015
Test report PMP10613 Features and Benefits Apr. 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos