Automotive Camera Module Reference Design for Uncompressed Digital Video With Wide Vin Front End PMP10653 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10653.1 is an Optimized Automotive Camera Module Design for Uncompressed Digital Video over Coax cable. The design is broadly divided into four Blocks.

  1. Power Block: This design support Wide Vin, i.e., 4.5V-36V. LM53601 is used for first stage DC/DC conversion, which can deliver 1A at 3.3V output. This device is synchronous, fully integrated and 2.1MHz switching which results in highly integrated design. Two ultra-low noise LDOs (LP5907) are used to power noise susceptible image sensor as well as serializes.   
  2. Serializers: 12-bit Serializer DS90UB913A is used which offers a FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single coaxial cable or differential pair.
  3. Digital image Sensor: Omnivision’s OV10640 image sensor is used which utilizes backside illumination technology, enabling industry leading sensitivity.
  4. Power Supply filter:  One of the most critical portions of a design which uses Power over Coax is the filter circuitry. The goal is twofold: 1) deliver a clean DC supply to the input of the switching regulators; and 2) protect the FPDLink communication channels from noise coupled backwards from the rest of the system.

Features
  • Integrated Front end Supports Wide Vin
  • Spread Sectrum -Best in Class EMIperformance
  • High PSRR LDO  for enabling Superior image quality
  • 12-bit Serializer DS90UB913A and Image Sensor OVT10640 for Higher resolution Video
  • Filter design to avoid noise coupling in the system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10653.1
(Output Voltage 1)
PMP10653.2
(Output Voltage 2)
PMP10653.3
(Output Voltage 3)
Vin (Min) (V)4.83.33.3
Vin (Max) (V)303.33.3
Vout (Nom) (V)3.31.81.5
Iout (Max) (A)1.25.25
Output Power (W)3.3.45.375
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
LM53601-Q1  3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP5907  250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB913A-Q1 Download
LM53601-Q1 Download Download
LP5907 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3158 30 Nov 2015
Design files (4)
Title Type Size (KB) Date
ZIP 1083 30 Nov 2015
PDF 23 30 Nov 2015
PDF 780 30 Nov 2015
PDF 325 30 Nov 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles