PMP10653

Automotive Camera Module Reference Design for Uncompressed Digital Video With Wide Vin Front End

PMP10653

Design files

Overview

PMP10653.1 is an Optimized Automotive Camera Module Design for Uncompressed Digital Video over Coax cable. The design is broadly divided into four Blocks.

  1. Power Block: This design support Wide Vin, i.e., 4.5V-36V. LM53601 is used for first stage DC/DC conversion, which can deliver 1A at 3.3V output. This device is synchronous, fully integrated and 2.1MHz switching which results in highly integrated design. Two ultra-low noise LDOs (LP5907) are used to power noise susceptible image sensor as well as serializes.   
  2. Serializers: 12-bit Serializer DS90UB913A is used which offers a FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single coaxial cable or differential pair.
  3. Digital image Sensor: Omnivision’s OV10640 image sensor is used which utilizes backside illumination technology, enabling industry leading sensitivity.
  4. Power Supply filter:  One of the most critical portions of a design which uses Power over Coax is the filter circuitry. The goal is twofold: 1) deliver a clean DC supply to the input of the switching regulators; and 2) protect the FPDLink communication channels from noise coupled backwards from the rest of the system.

Features
  • Integrated Front end Supports Wide Vin
  • Spread Sectrum -Best in Class EMIperformance
  • High PSRR LDO  for enabling Superior image quality
  • 12-bit Serializer DS90UB913A and Image Sensor OVT10640 for Higher resolution Video
  • Filter design to avoid noise coupling in the system
Output voltage options PMP10653.1 PMP10653.2 PMP10653.3
Vin (Min) (V) 4.8 3.3 3.3
Vin (Max) (V) 30 3.3 3.3
Vout (Nom) (V) 3.3 1.8 1.5
Iout (Max) (A) 1 .25 .25
Output Power (W) 3.3 .45 .375
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB58.PDF (3220 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIX5.PDF (325 K)

Detailed schematic diagram for design layout and components

TIDRIX6.PDF (780 K)

Detailed schematic diagram for design layout and components

TIDRIX7.PDF (23 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBG2.ZIP (1083 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM53601-Q1Automotive 3.5-V to 36-V, 1-A synchronous 2.1-MHz step-down converter

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10653 Test Results Nov. 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos