13.2V to 36V, Wide Input, 10V/4A Output Synchronous Buck Reference Design with LM3150
PMP10668
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP10668 is synchronous buck solution which accepts an input voltage of 13.2V to 36Vin and provides a 10V output capable of supplying continuous 4A and transient 10A of current to the load. With COT control, no loop compensation circuit needed and could get good load transient performance. Synchronous grants the high efficiency. This reference design could be used for high power and the requirements of load transient in applications such as a ginbal motor.

Features
  • COT control, no loop compensation needed
  • Good load transient performance
  • 13.2V to 36V Wide Vin, supporting up to 10A transient
  • Synchronous solutions, high efficiency
  • Ease of use

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD88537ND  60V, N ch NexFET MOSFETâ„¢, dual SO-8, 15mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM3150  6V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD88537ND Download
LM3150 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1045 04 Aug 2015
Design files (3)
Title Type Size (KB) Date
ZIP 50 04 Aug 2015
PDF 45 04 Aug 2015
PDF 159 04 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles