High-Efficiency Small Form Factor 112W Sync Buck Reference Design PMP10691 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP10691 is a single-phase synchronous switching regulator rated for 3.3V, 35A output from an input voltage of 12V. This design uses the LM27403 synchronous buck controller and two CSD87350Q5D power block MOSFETs to provide maximum efficiency when combined with a 250nH ferrite output inductor. This design solution uses all ceramic capacitors to fit into a minimum board area.

Features
  • High Power Density
  • Self contained - does not need external capacitors
  • 9.4mm max component height
  • Small solution size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10691.1
(Output Voltage 1)
Vin (Min) (V)12
Vin (Max) (V)12
Vout (Nom) (V)3.3
Iout (Max) (A)35
Output Power (W)115.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87350Q5D  30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM27403  3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87350Q5D LSON-CLIP (DQY)| 8 Download Download
LM27403 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1220 10 Jun 2015
Design files (5)
Title Type Size (KB) Date
ZIP 192 10 Jun 2015
ZIP 566 10 Jun 2015
PDF 435 10 Jun 2015
PDF 128 10 Jun 2015
PDF 428 10 Jun 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles