PMP10695

Boost Converter with LM2700 Reference Design

PMP10695

Design files

Overview

PMP10565 is designed for automotive application of tuner antenna power of 4.5Vin, with output of 10.5V, 100mA.

Features
  • Over current protection up to 2.55A peak
  • Under voltage protection of input
  • Over temperature protection
  • Adjustable fsw =600k/1.25MHz
  • Compensation pin for better loop gain design
  • Quiescent current of 2.0/3.0mA at 600k/1.25MHz
  • Low profile package of 14-lead TSSOP/ WSON
  • Peak efficiency is 82.4%
Output voltage options PMP10695.1
Vin (Min) (V) 4.5
Vin (Max) (V) 4.5
Vout (Nom) (V) 10.5
Iout (Max) (A) .1
Output Power (W) 1.05
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAK7.PDF (1071 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUAK8.PDF (228 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGT6.PDF (73 K)

Detailed schematic diagram for design layout and components

TIDRGT7.PDF (26 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAV3.ZIP (50 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM2700600kHz/1.25MHz, 2.5A, step-up PWM DC/DC converter

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10695 Features and Benefits Sep. 09, 2015
* Test report PMP10695 Test Results Sep. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos