PMP10723

Isolated 53V/400mA Output Flyback Solution Reference Design Featuring the LM3481

PMP10723

Design files

Overview

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the transformer parameters.

Features
  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application
Output voltage options PMP10723.1
Vin (Min) (V) 9
Vin (Max) (V) 16
Vout (Nom) (V) 53
Iout (Max) (A) .4
Output Power (W) 21.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM2.PDF (1297 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKS4.PDF (292 K)

Detailed schematic diagram for design layout and components

TIDRKS5.PDF (47 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBX5.ZIP (56 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10723 Test Results Mar. 15, 2016
Technical article Eliminating noise from the factory floor PDF | HTML Sep. 29, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10666 Low Vin Flyback Reference Design for High Voltage Laser Flash Drive

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos