Programmable Output 50W 5-20Vout Buck-Boost USB Type-C Car Charger Adapter Reference Design PMP10726 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10726 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller for USB Type-C car charger adapter applications. The output voltage can be selected for 5V, 9V, 15V, or 20V with a maximum output power of 50W by using I2C to adjust the TPL0401A-10 digital potentiometer. This design also uses the TPS70933 LDO to power the digital potentiometer. The LM5175 average current loop sets a maximum output current of 6.25A. Additional pulse-by-pulse current limiting is inherent in the current-mode controller.

Features
  • 6V to 30V input, output 5V @ 4.5A to 20V @ 2.5A
  • LM5175 buck-boost controller to achieve over 90% efficiency over all operating conditions
  • Compact size, slim form factor, suitable for car charger adapters
  • Solution size: 14mm x 39mm
  • 97.5% peak efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10726.1
(Output Voltage 1)
PMP10726.2
(Output Voltage 2)
PMP10726.3
(Output Voltage 3)
PMP10726.4
(Output Voltage 4)
Vin (Min) (V)6666
Vin (Max) (V)24242424
Vout (Nom) (V)591520
Iout (Max) (A)4.52.51.52.5
Output Power (W)22.522.522.550
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck Boost- 4 SwitchBuck Boost- 4 SwitchBuck Boost- 4 SwitchBuck Boost- 4 Switch

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
TPL0401A-10  128-Taps Single-Channel Digital Potentiometer With I2C Interface  Data converters  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-Iq wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5175 Download Download
Download Download
TPL0401A-10 Download Download
TPS709 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6111 03 Aug 2016
Design files (6)
Title Type Size (KB) Date
ZIP 309 03 Aug 2016
ZIP 2018 03 Aug 2016
PDF 1186 03 Aug 2016
PDF 153 03 Aug 2016
PDF 66 03 Aug 2016
PDF 374 03 Aug 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles