90 to 110Vin 12Vout @ 0.3A Non-Sync Buck Converter Reference Design
PMP10739
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10739 is a 3.6W buck converter using the UCC28700 controller IC. The design accepts an input voltage of 90Vin to 110Vin and provides an output of 12Vout capable of supplying 0.3A of current to the load. The UCC28700 has a frequency dithering feature for reduced EMI.

Features
  • Very small solution size
  • Frequency dither to improve EMI
  • 1 layer board
  • High input voltage
  • Overvoltage, and overcurrent protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10739.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)110
Vout (Nom) (V)12
Iout (Max) (A).3
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700-Q1  Compact primary-side regulation PWM controller with automotive grade  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1070 23 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 195 23 Sep 2015
ZIP 376 23 Sep 2015
PDF 206 23 Sep 2015
PDF 51 23 Sep 2015
PDF 117 23 Sep 2015
PDF 180 23 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles