Complete Front End Automotive Reverse Polarity and Series Fault Protection Reference Design
PMP10748
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10748 is a complete automotive front end protection TIDesign that highlights TI's zero IQ Smart Diode Controller and High-Side Protection Controller. This design uses two LM74610-Q1 IC's to drive 40V MOSFETs in OR-ing Configuration for reverse polarity protection. The LM74610-Q1  is highly effective zero IQ replacement of lossy diodes and less effective PFET solutions for revere polarity protection. This design also includes programmable OVP, UVLO and OCP with LM5060-Q1 high side protection controller. This device also provides controlled rise time for safe connection and programmable fault detection delay time with LM5060-Q1

Features
  • Protection from Maximum Reverse Voltage: -45V
  • Fast Response to Dynamic Current Reversal: <5µsec
  • OR-ing Controller
  • Over Current Protection (Programmable): 20A
  • Under Voltage Lockout Option: Programmable
  • Over Voltage Protection (Programmable): 36V

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10748.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)35
Vout (Nom) (V)35
Iout (Max) (A)20
Output Power (W)700
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyOR'ing
Other

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18501Q5A  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5060-Q1  Automotive 5.5-V to 65-V high side protection controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  0.48-V to 42-V, zero IQ automotive ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18501Q5A VSONP (DQJ)| 8 Download Download
LM5060-Q1 Download Download
LM74610-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (2)
Title Type Size (KB) Date
PDF 1849 25 Jan 2019
PDF 1314 07 Jun 2016
User guides (1)
Title Type Size (KB) Date
PDF 1204 14 Oct 2015
Design files (6)
Title Type Size (KB) Date
ZIP 186 14 Oct 2015
ZIP 712 14 Oct 2015
PDF 315 14 Oct 2015
PDF 99 14 Oct 2015
PDF 121 14 Oct 2015
PDF 170 14 Oct 2015
Related Tools & Software

Reference Designs (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles