PMP10765

15V 130mA Bias Supply for Universal 85-265VAC Input using High-side Buck Topology Reference Design

PMP10765

Design files

Overview

This design uses low-cost high voltage non-isolated controller UCC28880 for a 15V 130mA bias supply with universal 85VAC-265VAC input range.

Features
  • Universal AC input: 85VAC-264VAC
  • Low-cost UCC28880 controller
  • High voltage transfer ratio non-isolated Buck converter
Output voltage options PMP10765.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 15
Iout (Max) (A) .13
Output Power (W) 1.95
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU637.PDF (1014 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBQ9.PDF (108 K)

Detailed schematic diagram for design layout and components

TIDRBR0.PDF (104 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBR1.PDF (51 K)

Detailed overview of design layout for component placement

TIDC752.ZIP (182 K)

Design file that contains information on physical board layer of design PCB

TIDRBR2.PDF (151 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28880High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10765 Test Results Nov. 05, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos