AC/DC Buck Converter with 85VAC - 318VAC Input and 15V at 0.8A Output Reference Design
PMP10783
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10783 reference design is an AC/DC buck converter. The input voltage range is 85VAC-318VAC, and has an output of 15V at 0.80A. This compact board design has an efficiency of greater than 80% at full load.

Features
  • AC/DC Buck converter, with an input voltage range of 85VAC - 318VAC, and an output of 15V at 0.80A
  • Compact board size of 1.1" x 2.6" in xy dimension
  • Efficiency is greater than 80% at full load
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10783.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)318
Vout (Nom) (V)15
Iout (Max) (A).8
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28C42  BiCMOS Low Current 8 Pin PWM Current Mode Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28C42 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1184 16 Jul 2015
Design files (4)
Title Type Size (KB) Date
PDF 114 12 Jan 2017
PDF 112 12 Jan 2017
ZIP 208 16 Jul 2015
PDF 58 16 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles