PMP10799

24V Input Synchronous Buck to 12V at 8A Converter Reference Design

PMP10799

Design files

Overview

This synchronous buck converter operates over a 19-V to 32-V input range and delivers 12 V at 8-A continuous. It achieves an efficiency of greater than 97% between 4.5 A to 8 A at 24 Vin. Other features include low-output ripple voltage, excellent transient response, and small size.

Features
  • Small size (33 mm x 35 mm)
  • Greater than 97% efficient
  • 50-mVpp output ripple voltage
  • Excellent transient response (<2% for 8-A step)
Output voltage options PMP10799.1
Vin (Min) (V) 19
Vin (Max) (V) 32
Vout (Nom) (V) 12
Iout (Max) (A) 8
Output Power (W) 96
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBO6.PDF (1733 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRL96.PDF (119 K)

Detailed schematic diagram for design layout and components

TIDRL97.PDF (105 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL98.PDF (51 K)

Detailed overview of design layout for component placement

TIDRLA0.ZIP (15403 K)

Files used for 3D models or 2D drawings of IC components

TIDCC22.ZIP (288 K)

Design file that contains information on physical board layer of design PCB

TIDRL99.PDF (633 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10799 Test Results Apr. 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos