Integrated FET Boost Converter (11V@1.2A) Reference Design
PMP10802
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This integrated FET boost converter supplies 11V @ 1.2A from a 6V - 8.4V input (2S Li-Ion battery). The converter was optimized to provide high efficiency and low cost in a compact size for applications such as portable radios.

Features
  • Low cost, small area, integrated FET design
  • Very good efficiency (93.5% at 50% load, 92.5% at full load)
  • Low profile (1.5mm max height)
  • 1.2MHz switching frequency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10802.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)8.4
Vout (Nom) (V)11
Iout (Max) (A)1.2
Output Power (W)13.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2416 15 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 344 15 Nov 2016
ZIP 196 15 Nov 2016
PDF 731 15 Nov 2016
PDF 61 15 Nov 2016
PDF 77 15 Nov 2016
PDF 20 15 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles