Ten Output QR Flyback and Buck Converter Reference Design
PMP10822
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%.

Features
  • The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VAC
  • The 16V buck converter's efficiency is greater than 89% at full load, with a 24V input
  • Board length is approximately 3.45" x 4.95"
  • Test report is available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10822.1
(Output Voltage 1)
PMP10822.2
(Output Voltage 2)
PMP10822.3
(Output Voltage 3)
PMP10822.4
(Output Voltage 4)
PMP10822.5
(Output Voltage 5)
PMP10822.6
(Output Voltage 6)
PMP10822.7
(Output Voltage 7)
PMP10822.8
(Output Voltage 8)
PMP10822.9
(Output Voltage 9)
PMP10822.10
(Output Voltage 10)
Vin (Min) (V)90909020101010101090
Vin (Max) (V)140140140281414141414140
Vout (Nom) (V)241216165.7553.31.536
Iout (Max) (A)1.71.8.1.3.3.2.2.2.4.9
Output Power (W)40.821.61.64.81.7111.66.632.4
Isolated/Non-IsolatedIsolatedIsolatedIsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedIsolated
Input TypeACACACDCDCDCDCDCDCAC
TopologyFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi ResonantBuck- Non SyncBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousFlyback- Quasi Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS5402  3.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54239  4.5V to 23V Input, 2A Synchronous Step-Down Converter with D-CAP2 Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS65581  4.5V to 20V Input, 3.3V 3A Synchronous Step-Down SWIFT™ Converter w/ Low-Side Gate Driver  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-Voltage, Constant-Current Flyback Controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
TPS5402 Download Download
TPS54239 Download
TPS65581 Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2148 16 Jul 2015
Design files (4)
Title Type Size (KB) Date
ZIP 617 16 Jul 2015
PDF 89 16 Jul 2015
PDF 174 16 Jul 2015
PDF 244 16 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles