LED Driver SEPIC Converter (9.9V@0.24A) Reference Design

(ACTIVE) PMP10835

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This SEPIC converter regulates current in 3 series white LEDs to 0.24A while operating over an input voltage range of 8.7V - 16.5V. The SEPIC operates at 1.2MHz, allowing the circuit to occupy an area of only 10mm x 20mm. Applications include an LED backlight for portable medical devices.

Features
  • Low cost, small area, integrated FET design
  • Very good efficiency (86% at full load, 12Vin)
  • External PWM signal linearly controls LED current
  • Low profile (1.8mm max height)
  • Optional open LED status output signal

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP10835.1
(Output Voltage 1)
Vin (Min) (V)8.7
Vin (Max) (V)16.5
Vout (Nom) (V)9.9
Iout (Max) (A).24
Output Power (W)2.376
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61165  High Brightness White LED Driver in 2mm x 2mm QFN Package  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2072 26 Jul 2016 62
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 877 26 Jul 2016 36
ZIP 18086 26 Jul 2016 21
PDF 216 26 Jul 2016 16
PDF 41 26 Jul 2016 17
PDF 103 26 Jul 2016 30
PDF 83 26 Jul 2016 161

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs