PMP10837

Four-Output, Flybuck and Buck Converter for High Performance Computing Reference Design

PMP10837

Design files

Overview

The PMP10837 reference design offers dual output rails for use in enterprise computing.  This design implements an isolated step down design, with non-isolated converters on both the primary and secondary side.

Features
  • Small Board Size
  • Good thermal performance (Max of 60 deg C)
  • Over 80% efficiency when both primary and secondary sides are enabled
  • No external compensation allows for easy design
Output voltage options PMP10837.1 PMP10837.2 PMP10837.3 PMP10837.4
Vin (Min) (V) 40 40 7 7
Vin (Max) (V) 60 60 9 9
Vout (Nom) (V) 8 8 3.3 5
Iout (Max) (A) .13 .2 .15 .1
Output Power (W) 1.04 1.6 .495 .5
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated Isolated
Input Type DC DC DC DC
Topology FlyBuck FlyBuck Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAD4.PDF (1875 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG87A.PDF (277 K)

Detailed schematic diagram for design layout and components

TIDRG88.PDF (122 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG89.PDF (125 K)

Detailed overview of design layout for component placement

TIDCAT7.ZIP (299 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621723–17V 0.5A Step-Down Converter in 2x2 QFN package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621733–17V 0.5A Step-Down Converter in 2x2 QFN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10837 Test Results Jul. 31, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos