PMP10842

Highly Compact Power Management for Solid State Drives

PMP10842

Design files

Overview

This reference design offers a working application for a SandForce SF3700 Solid State Drive controller centered around the LM10692 in a very small form factor. This board demonstrate a typical application configuration for a 3.3Vin fed SSD system.

Features
  • Qualified power solution for SF3700 Reference Designs
  • Very small solution size for M.2 form factor drives
  • Simple implementation
  • Reduced component requirements
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU877.PDF (3912 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDT1.PDF (150 K)

Detailed schematic diagram for design layout and components

TIDRDT2.PDF (24 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDT3.PDF (180 K)

Detailed overview of design layout for component placement

TIDRDU0.ZIP (1756 K)

Files used for 3D models or 2D drawings of IC components

TIDCA14.ZIP (1756 K)

Design file that contains information on physical board layer of design PCB

TIDRDT4.PDF (287 K)

PCB layer plot file used for generating PCB design layout

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10842 Test Results Mar. 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos