Three Output, 7W, Isolated Fly-back Reference Design
PMP10866
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This compact design is intended for use as a 14V bias.  It can connect to the secondary side of an LLC and acts as a bias for 2 separate PFCs.

Features
  • 3 separate 14V outputs
  • Compact Design to minimize board space
  • Good thermal performance.  Highest temperature is less than 52 degrees C
  • Over 83% efficiency at full load

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10866.1
(Output Voltage 1)
PMP10866.2
(Output Voltage 2)
PMP10866.3
(Output Voltage 3)
Vin (Min) (V)120120120
Vin (Max) (V)400400400
Vout (Nom) (V)141414
Iout (Max) (A).2.2.1
Output Power (W)2.82.81.4
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedIsolated
Input TypeDCDCDC
TopologyFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1079 30 Oct 2015
Design files (4)
Title Type Size (KB) Date
ZIP 299 30 Oct 2015
PDF 51 30 Oct 2015
PDF 118 30 Oct 2015
PDF 132 30 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles