PMP10898

55 Vin, Low Noise Synchronous Buck Converter Reference Design with 6V, 7A Output

PMP10898

Design files

Overview

PMP10898 was designed to power a high frequency radio transmitter with up to 7 A off 6 V powered from "Telecom 48V".  This application needs both low noise and excellent dynamic response when load is switched from near zero to full. Also it needs satisfactory thermal performance for outdoors operation with wide temperature range and no fan. Test Report documents performance in all 3 areas.

Features
  • Low output ripple & well damped main switching node for noise sensitive applications such as high frequency radio
  • Tested at full load with no fan
  • Tested with step load from near no load to full load
  • Ultra-stable design: 75 degrees of Phase Margin & 20 dB gain margin
  • This circuit design is tested and includes a full test report, schematic, and gerber files
Output voltage options PMP10898.1
Vin (Min) (V) 50
Vin (Max) (V) 55
Vout (Nom) (V) 6
Iout (Max) (A) 7
Output Power (W) 42
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Communications equipment
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBE9.PDF (497 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK99.PDF (31 K)

Detailed schematic diagram for design layout and components

TIDRKA0.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBR5.ZIP (136 K)

Design file that contains information on physical board layer of design PCB

TIDRKA1.PDF (152 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10898 Test Results Jan. 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos