PMP10900

3.3V 5A Buck Converter with 2-Stage LC Filter Reference Design

PMP10900

Design files

Overview

PMP10900 is designed to provide a 3.3V/5A output from 5V input. A two-stage LC filter is used to reach output ripple voltage <1mV.

Features
  • Sub-1mV output ripple with two-stage LC
  • 750kHz switching frequency for small solution size
  • Simple compensation using current-mode control
  • The two-stage buck converter solution is built and fully tested. Schematic, BOM and test report are available
Output voltage options PMP10900.1
Vin (Min) (V) 4.5
Vin (Max) (V) 5.5
Vout (Nom) (V) 3.3
Iout (Max) (A) 5
Output Power (W) 16.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU778.PDF (1030 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCW4.PDF (98 K)

Detailed schematic diagram for design layout and components

TIDRCW5.PDF (100 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC908.ZIP (289 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS546782.95V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature Power Tips: Designing a two-stage LC filter Sep. 01, 2015
Test report PMP10900 Test Results Feb. 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos