24V to 12V@4.5A Synchronous Buck Converter Reference Design

(ACTIVE) PMP10902

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This synchronous buck converter supplies 12V @ 4.5A from a 12.5V to 24V input. This converter was optimized to provide high efficiency in a small footprint for applications such as portable radios.

Features
  • Small area of less than 25mm x 40mm
  • Excellent efficiency (96.5% at 24Vin, 97.2% at 18Vin)
  • Low profile (4mm height)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP10902.1
(Output Voltage 1)
Vin (Min) (V)12.5
Vin (Max) (V)24
Vout (Nom) (V)12
Iout (Max) (A)4.5
Output Power (W)54
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87330Q3D  30V Synchronous Buck NexFET™ Power Block   Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1855 31 Oct 2016 39
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 299 31 Oct 2016 22
ZIP 16689 31 Oct 2016 26
PDF 700 31 Oct 2016 26
PDF 56 31 Oct 2016 19
PDF 108 31 Oct 2016 33
PDF 134 31 Oct 2016 61

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs