24V/12W Off-Line DCM Flyback Converter Optimized for Zero-Power at No-Load
PMP10927
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design features the UCC28730 flyback controller in conjunction with the UCC24650 Wake-Up monitor to provide CV, CC regulated output with ultra-low stand-by power that exceeds Level VI and CoC Tier 2 specifications for average efficiency and 10% load efficiency.  Wake-up signal detection provides fast transient response to large load steps.

As seen at APEC

Features
  • No-Load Stand-By Power Consumption less than 5 mW (“Zero-Power”)
  • Wake-Up Detection for Fast Dynamic Response
  • Primary Side Regulation Eliminates Opto-Coupler
  • Average Efficiency and 10% efficiency exceeds Level VI and CoC Tier 2 specifications, effective 2016
  • Resonant Ring Valley Switching Operation for Highest Overall Efficiency
  • This circuit design includes tested data for efficiency and transient response along with key waveforms.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC24650  200-V Wake-up Monitor for Fast Transient Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28730  Zero Standby PSR Flyback Controller with CVCC and Wake-Up Monitoring  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24650 Download Download
UCC28730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1011 25 Feb 2015
Design files (5)
Title Type Size (KB) Date
ZIP 200 25 Feb 2015
PDF 284 25 Feb 2015
PDF 146 25 Feb 2015
PDF 50 25 Feb 2015
PDF 29 25 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles